??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Výběr CAD modelu
4213.D14 Single-Acting Ball Lock Pins, with Ring-Handle
HELP_VARIABLE
Company
Halder
Description
EH 4213. - Quick Release Pin with Ring Handle single acting - according to NAS / MS17987
Bill of material
4213.D14 Single-Acting Ball Lock Pins, with Ring-Handle
BESTNR
Ref. No.
4213.D14
A
Nominal diameter
3/8 Inch
L
clamping length
1.4 Inch
B
±.005
.440 Inch
C
+.000/-.040
.365 Inch
D
min./max.
0.300 - 0.390 Inch
E
min./max.
0.45 - 0.65 Inch
F
Ø min.
1.060 Inch
G
max.
1.650 Inch
H
min.
.940 Inch
J
min.
.080 Inch
AB
Recommended locating bore min./max.
0.3750 - 0.3790 Inch
SZ
shearing resistance, double, min.
20700 lbs
GW
Weight
55 g
Embedded user actions